2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TE 541 3D FVZ

Expand Table
All delivery countries/regions
EN
1/5
Brand
MAR
Description
BEZ
Model number
MN
Opening angle
ROT [°]
Clearance
FUGE [mm]
As-delivered condition / Routing picture
FORM
Load capacity
BW [kg]
Width (door part)
BF [mm]
Length (door part)
LF [mm]
Width (frame part)
BR [mm]
Length (frame part)
LR [mm]
Max. opening angle
OW [°]
INFO LINK
PL
Product weight
PG [kg]
Short text
KTXT
Specification text
ATXT
1
TECTUS
TE 541 3D FVZ
5 400631
180
3.5
100.0
32.0/37.0
185.0
32.0/37.0
185.0
180
HTML
0.75
for unrebated residential and heavy-duty doors with recessed frame facings
SIMONSWERK TECTUS hinge TE 541 3D FVZ for 14,0 mm recessed frame facings (FVZ). Completely concealed for unrebated doors with timber, steel and aluminium frames. With comfortable 3D adjustment, load capacity up to 100 kg, opening angle up to 180°, overall length 185 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Show compressed display (1 configurable product)
Order number5 400631
ShorttextTECTUS Door hinge 100kg
Latest change05.03.2025 12:08:44
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based